Image for ProTek Double-Hinged, UL and NEMA Type 4, 4X or 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

ProTek Double-Hinged, UL and NEMA Type 4, 4X or 12

Bulletin Number:

  • DWDH2
  • Industry Standards:

    UL 508A Listed; File Number E61997 cUL Listed per CSA C22.2 No. 94; File Number E619967 Solid Door: Type 4 and 12 Window Door: Type 12 Solid Door, Stainless Steel: Type 4, 4X and 12 NEMA / EEMAC: Type 4, 4X or 12 IEC 60529, IP66 or IP55, IK 10
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    ProTek Double-Hinged cabinets are an excellent, off-the-shelf choice for mounting 19-in. rack, panel-mounted devices or other electronic equipment. The cabinets are designed to provide both front and rear access to 19-in. rack-mounted equipment. They provide protection against water, dirt, corrosive agents and other contaminants.

    Application:

    ProTek Double-Hinged cabinets are an excellent, off-the-shelf choice for mounting 19-in. rack, panel-mounted devices or other electronic equipment. The cabinets are designed to provide both front and rear access to 19-in. rack-mounted equipment. They provide protection against water, dirt, corrosive agents and other contaminants. ProTek is an excellent choice for applications where space is at a premium and the only option is wall mounting. ProTek comes in a broad range of sizes, materials and configurations to meet many demanding applications.

    Features:

  • Front and rear access to 19-in. rack equipment provided by three-part design: door, center section and wall section
  • Solid door provides complete physical and visual protection
  • Window door, made of scratch-resistant safety glass, provides visual monitoring of internal equipment while maintaining equipment protection
  • All seams are fully welded and ground smooth
  • Doors, center section and wall section are provided with ground studs to facilitate proper bonding and grounding of the cabinet
  • Premium seamless, foam-in-place gasket prevents contaminants from entering the cabinet
  • Keylocking wing knob is included on painted steel cabinet, providing access control to the cabinet; two keys are included with each cabinet
  • Stainless steel cabinet is provided with a quarter-turn slotted latch
  • One set of plated, self-grounding, tapped 10-32 rack angles per EIA universal spacing standards, which can be adjusted front-to-back, is provided with each center section of the cabinet; additional tapped- or square-hole rack angles can be added to the cabinet to provide additional mounting
  • Wall section welded panel studs which accommodate standard panels (steel and wood available), can be ordered separately
  • On 28-in. (700 mm) wide enclosures, a 4-in. vertical cable manager with composite fingers is provided on hinge side of cabinet
  • AC unit included (T15, N21 or N28) on models with AC cutout
  • See T15, N21 and N28 air conditioner specifications following the product tables in the spec sheet; full AC specifications available on the AC product web pages
  • Specifications:

  • Doors made of 16 gauge; center and wall sections made of 14 gauge steel. Stainless steel enclosures made from Type 304 stainless steel
  • Window made of .25-in. thick, scratch- and impact-resistant safety glass
  • Rack angles made of plated 12 gauge steel
  • M6 ground studs on door, center and wall sections are masked from paint
  • Twenty 10-32 screws included with cabinet
  • Foam-in-place gasket made of durable polyurethane
  • Finish:

  • Pretreated steel coated with RAL 7035 light-gray, low-gloss, lightly textured polyester powder paint
  • Stainless steel is provided with a smooth-grain finish
  • Load Ratings:

  • Center hinged section:
  • Height: Maximum Load Rating
  • 16 in.: 175 lb./79.4 kg
  • 24 in.: 250 lb./113.4 kg
  • 36 in.: 300 lb./136.1 kg
  • 48 in.: 350 lb./158.8 kg
  • 60 in.: 400 lb./181.4 kg
  • Accessories:

  • Locks and handles
  • Panels (steel and wood)
  • Grounding kits
  • Power Distribution Units (PDUs)
  • Rack angles
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Rack Units F in. P in. Q in. S in. Optional Steel Panel Optional Wood Panel Additional Rack Angles a AC Description
    Catalog Number A in. B in. C in. Rack Units F in. P in. Q in. S in. Optional Steel Panel Optional Wood Panel Additional Rack Angles a AC Description
    17.09 23.62 14.96 8 12.66 --- --- 1.11 CP2014 --- PTRA16T or PTRA16S --- Solid Door
    24.09 23.62 14.96 12 12.66 --- - 1.11 CP2020 CP2020W PTRA24T or PTRA24S --- -
    24.09 23.62 24.02 12 21.72 --- - 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door
    24.09 23.62 29.92 12 27.64 --- - 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door
    24.09 27.56 24.02 12 21.72 --- - 1.11 CP2420 - PTRA24T or PTRA24S - Solid Door
    36.3 23.62 14.96 19 12.66 --- - 1.11 CP3220 CP3220W PTRA36T or PTRA36S - Solid Door
    36.3 23.62 24.02 19 21.72 --- - 1.11 CP3220 CP3220W PTRA36T or PTRA36S - Solid Door
    36.3 27.56 24.02 19 21.72 --- - 1.11 CP3024 - PTRA36T or PTRA36S - Solid Door
    48.54 23.62 14.96 26 12.66 --- - 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Solid Door
    48.54 23.62 24.02 26 21.72 --- - 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Solid Door
    48.54 27.56 24.02 26 21.72 --- - 1.11 CP2442 - PTRA48T or PTRA48S - Solid Door
    60.04 23.62 14.96 32 12.66 --- - 1.11 CP5620 - PTRA60T or PTRA60S - Solid Door
    60.04 23.62 24.02 32 21.72 --- - 1.11 CP5620 - PTRA60T or PTRA60S - Solid Door
    24.09 23.62 36.02 12 33.72 --- - 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door
    24.09 27.56 36.02 12 33.72 --- - 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door
    36.3 23.62 36.02 19 33.72 --- - 1.11 CP3220 CP3220W PTRA36T or PTRA36S - Solid Door
    36.3 27.56 36.02 19 33.72 --- - 1.11 CP3220 CP3220W PTRA36T or PTRA36S - Solid Door
    48.54 23.62 36.02 26 33.72 --- - 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Solid Door
    17.09 23.62 14.96 8 12.66 11.87 15.38 1.11 CP2014 --- PTRA16T or PTRA16S - Window Door
    24.09 23.62 14.96 12 12.66 18.25 15.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Window Door
    24.09 23.62 24.02 12 21.72 18.25 15.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Window Door
    24.09 23.62 29.92 12 27.64 18.25 15.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Window Door
    24.09 27.56 24.02 12 21.72 18.25 19.38 1.11 CP2420 --- PTRA24T or PTRA24S - Window Door
    36.3 23.62 14.96 19 12.66 30.75 15.38 1.11 CP3220 CP3220W PTRA36T or PTRA36S - Window Door
    36.3 23.62 24.02 19 21.72 30.75 15.38 1.11 CP3220 CP3220W PTRA36T or PTRA36S - Window Door
    36.3 23.62 29.92 19 27.64 30.75 15.38 1.11 CP3220 CP3220W PTRA36T or PTRA36S - Window Door
    36.3 27.56 24.02 19 21.72 30.75 19.38 1.11 CP3024 --- PTRA36T or PTRA36S - Window Door
    48.54 23.62 14.96 26 12.66 42.70 15.38 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Window Door
    48.54 23.62 24.02 26 21.72 42.70 15.38 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Window Door
    48.54 23.62 29.92 26 27.64 42.70 15.38 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Window Door
    48.54 27.56 24.02 26 21.72 42.70 19.38 1.11 CP2442 --- PTRA48T or PTRA48S - Window Door
    60.04 23.62 14.96 32 12.66 54.39 15.38 1.11 CP5620 --- PTRA60T or PTRA60S - Window Door
    60.04 23.62 24.02 32 21.72 54.39 15.38 1.11 CP5620 --- PTRA60T or PTRA60S - Window Door
    24.09 23.62 36.02 12 33.72 18.25 15.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Window Door
    24.09 27.56 36.02 12 33.72 18.25 19.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Window Door
    36.3 23.62 36.02 19 33.72 30.75 15.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Window Door
    36.3 27.56 36.02 19 33.72 30.75 19.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S - Window Door
    48.54 23.62 36.02 26 33.72 42.70 15.38 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Window Door
    48.54 27.56 36.02 26 33.72 42.70 19.38 1.11 CP4420 CP4420W PTRA48T or PTRA48S - Window Door
    24.09 23.62 14.96 12 12.65 --- - .80 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door Stainless Steel
    24.09 23.62 24.02 12 21.71 --- - .80 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door Stainless Steel
    36.3 23.62 14.96 19 12.65 --- - .80 CP3220 CP3220W PTRA36T or PTRA36S - Solid Door Stainless Steel
    36.3 23.62 24.02 19 21.71 --- - .80 CP3220 CP3220W PTRA36T or PTRA36S - Solid Door Stainless Steel
    48.62 23.62 14.96 26 12.65 --- - .80 CP4420 CP4420W PTRA48T or PTRA48S - Solid Door Stainless Steel
    48.62 23.62 24.02 26 21.71 --- - .80 CP4420 CP4420W PTRA48T or PTRA48S - Solid Door Stainless Steel
    24.09 23.62 36.02 12 33.72 --- - .80 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door Stainless Steel
    36.3 23.62 36.02 19 33.72 --- - .80 CP2020 CP2020W PTRA24T or PTRA24S - Solid Door Stainless Steel
    24.09 23.62 27.95 12 25.65 --- - 1.11 CP2020 CP2020W PTRA24T or PTRA24S T150116G100 Solid Door AC
    36.3 23.62 27.95 19 25.65 --- - 1.11 CP3220 CP3220W PTRA36T or PTRA36S T150116G100 Solid Door AC
    48.54 23.62 27.95 26 25.65 --- - 1.11 CP4420 CP4420W PTRA48T or PTRA48S T150116G100 Solid Door AC
    24.09 23.62 31.06 12 28.76 --- - 1.11 CP2020 CP2020W PTRA24T or PTRA24S N210216G050 Solid Door AC
    36.3 23.62 31.06 19 28.76 --- - 1.11 CP3220 CP3220W PTRA36T or PTRA36S N280416G050 Solid Door AC
    48.54 23.62 31.06 26 28.76 --- - 1.11 CP4420 CP4420W PTRA48T or PTRA48S N280416G050 Solid Door AC
    24.09 23.62 27.95 12 25.65 18.25 12.38 1.11 CP2020 CP2020W PTRA24T or PTRA24S T150116G100 Solid Door AC
    36.3 23.62 27.95 19 25.65 30.75 15.38 1.11 CP3220 CP3220W PTRA36T or PTRA36S T150116G100 Solid Door AC
    48.54 23.62 27.95 26 25.65 42.70 15.38 1.11 CP4420 CP4420W PTRA48T or PTRA48S T150116G100 Solid Door AC
    24.45 23.62 27.95 12 25.65 --- - .80 CP2020 CP2020W PTRA24T or PTRA24S T150116G152 Solid Door Stainless Steel AC
    36.3 23.62 27.95 19 25.65 --- - .80 CP3220 CP3220W PTRA36T or PTRA36S T150116G152 Solid Door Stainless Steel AC
    48.62 23.62 27.95 26 25.65 --- - .80 CP4420 CP4420W PTRA48T or PTRA48S T150116G152 Solid Door Stainless Steel AC
    24.45 23.62 31.06 12 28.76 --- - .80 CP2020 CP2020W PTRA24T or PTRA24S N210216G051 Solid Door Stainless Steel AC
    36.3 23.62 31.06 19 28.76 --- - .80 CP3220 CP3220W PTRA36T or PTRA36S N280416G151 Solid Door Stainless Steel AC
    48.62 23.62 31.06 26 28.76 --- - .80 CP4420 CP4420W PTRA48T or PTRA48S N280416G151 Solid Door Stainless Steel AC