Image for Zonex ATEX- AND IECEX-CERTIFIED, TYPE 4X, HINGED COVER,  metric size, US SPECIFIC from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Zonex ATEX- and IECEx-Certified, Type 4X, Hinged Cover

Catalog Number:  EXE12128SS61
Back To Product

Bulletin Number:

  • HL
  • Model Code:

  • 21476
  • Ship Wt. Std. Pkg. (lbs):

  • 13.5
  • Interchangeable:

  • False
  • Industry Standards:

    ATEX Directive 94/9/EC ATEX Sira 09ATEX3224U Ex e IIC Gb Ex tb IIIC Db IP 66 EN60079-0:2009 EN60079-7:2007 EN61241-0:2006 EN61241-1:2004 IECEx IECEx SIR 09.0099U Ex e IIC Gb Ex tb IIIC Db IP 66 IEC 60079-0:2007-2010 IEC 60079-7:2006-2007 IEC 61241-0:2004 IEC 61241-1:2004 UL Type 4, 4X, 12; File No. E61997 cUL C22.2 No. 94 Listed; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Zonex™ Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. <b>Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.</b>

    Application:

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Features:

  • 10-mm brass internal/external bonding provision
  • Type 316 stainless steel quarter-turn latch with slotted insert
  • Large 3-mm-thick, flat gasketed gland plate(s)
  • Continuous seal gasket on door and gland plate(s)
  • Hardware for panel and bonding provisions included
  • Operating temperature range: -40 C to +70 C standard polyurethane gasket
  • Specifications:

  • Fabricated from Type 316 stainless steel
  • 3-mm thick individual welded-on top and bottom wall-mounting brackets
  • Increased safety: Ex e. IECEx e certified
  • Finish:

    #4 brushed finish

    Accessories:

  • Panels
  • Security inserts and handles
  • Gland Plates
  • Stopping plugs
  • Vent/drains
  • Hazardous Location Thermostat
  • Hazardous Location Heater
  • Notes:

  • Intrinsically safe terminal blocks can be installed in populated non-standard enclosures.
  • IECEx populated enclosures require IECEx-certified components specifically listed in Certification (See IECEx SIR 09.0100 for more detail).
  • Modifications and Customizations:

  • Hoffman excels at modifying and customizing products to your specifications. Hoffman offers a Zonex -specific modification program with ATEX certification. Contact your local Hoffman sales office or distributor for complete information.
  • Material changes: Type 304 stainless steel, painted mild steel or aluminum.
  • Gasket changes: High-temperature silicone gasket.
  • Side-mount brackets available
  • Holes and cutouts
  • Paint
  • DIN rails
  • Ground bars
  • Terminal block installation and marking
  • Tagging
  • Accessory installations: drain/breathers and stopping plugs
  • Zonex ATEX- and IECEx-Certified, Type 4X, Hinged Cover
    Catalog Number
    EXE12128SS61
    A in. 12
    B in. 12
    C in. 8
    J in. 6.00
    Q in. 5.75
    P in. 9.50
    No. of latches 1
    Optional Panel CP1212G

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Hazardous Location Window Kits EXWK53SS6 Add Item to Project List add item to project list
    Thmbnail Image Vortex A/C Enclosure Coolers, Hazardous Location VHL09160 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list