IEC Wall-Mount Enclosures

Product List
Products (  1 - 12 of 25  )
Next Page
Compare Selected compare product
Product Listing
Mild Steel, Single Door Enclosure, MAS
Bulletin Number: GW1
Material: Steel

The mild steel single door wall mounted enclosure range, MAS, with a IP 66 protection degree, is available off the shelf in many different sizes. This enclosure range is well suited for many different applications. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure.

Mild Steel, Double Door Enclosure, MAD
Bulletin Number: GW1
Material: Steel

The mild steel double door wall mounted enclosure range, MAD, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for many different applications.

Stainless Steel, Single Door Enclosure, ASR
Bulletin Number: GWS1
Material: Stainless Steel

The stainless steel single door wall mounted enclosure range, ASR, with a IP 66 protection degree, is available off the shelf in many different sizes. The risk for component failure, and with that unnecessary downtime, is eliminated as water and dust are prevented from entering the enclosure. This enclosure range is well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Stainless Steel, Double Door Enclosure, ADR
Bulletin Number: GWS1
Material: Stainless Steel

The double door wall mounted stainless steel enclosure range, ADR, is ideal for installation in confined spaces where a single door, when opened, would take up too much space in front of the enclosure. The doors' loading capacity also increases as it is divided over two doors. With a IP 55 protection degree, components inside the enclosure are well protected and makes it well suited for industries such as food and beverage and pharmaceuticals, as well as almost all other environments, grade dependant.

Inner Doors, ADI
Bulletin Number: GWY
Material: Steel

Displays and indicators can be mounted on a surface within the enclosure while covering other components, and preventing unauthorized access.

Door Stop, Wall Mounted Enclosures, ADO
Bulletin Number: GWY GWSY

The door stop, that can be mounted easily on site, prevents the door from closing unexpectedly, which increases work safety.

Door Switch, Wall Mounted Enclosures, ADSW
Bulletin Number: GWY

The door switch will allow lights or other electrical devices to turn on, or off, when the enclosure door is opened without the need for any manual interference.

Standard Gland Plates, AF
Bulletin Number: GWY
Material: Steel

The gland plate can be easily machined to meet the exact requirements.

Adapter Gland Plates, Wall Mounted Enclosures, AFA
Bulletin Number: GWY

This gland plate allows for mounting FL21 gland plates, commonly used in Scandinavia.

Gland Plate Gaskets, AG
Bulletin Number: GWY

The polyethylene gasket will guarantee that the enclosure's protection degree is maintained to protect components and equipment installed within it.

Lifting Eyes, Wall Mounted Enclosures, AL
Bulletin Number: GWY
Material: Steel

These lifting eyes guarantees safe transportation and handling of the enclosure.

Inserts, ALIS
Bulletin Number: GWY

A flexible solution that allows for many different lock options that limits access to the enclosure.

Next Page