IEC Accessories

Product List
Products (  1 - 12 of 29  )
Next Page
Compare Selected compare product
Product Listing
Inner Doors, ADI
Bulletin Number: GWY
Material: Steel

Displays and indicators can be mounted on a surface within the enclosure while covering other components, and preventing unauthorized access.

Door Stop, Wall Mounted Enclosures, ADO
Bulletin Number: GWY GWSY

The door stop, that can be mounted easily on site, prevents the door from closing unexpectedly, which increases work safety.

Door Switch, Wall Mounted Enclosures, ADSW
Bulletin Number: GWY

The door switch will allow lights or other electrical devices to turn on, or off, when the enclosure door is opened without the need for any manual interference.

Standard Gland Plates, AF
Bulletin Number: GWY
Material: Steel

The gland plate can be easily machined to meet the exact requirements.

Adapter Gland Plates, Wall Mounted Enclosures, AFA
Bulletin Number: GWY

This gland plate allows for mounting FL21 gland plates, commonly used in Scandinavia.

Gland Plate Gaskets, AG
Bulletin Number: GWY

The polyethylene gasket will guarantee that the enclosure's protection degree is maintained to protect components and equipment installed within it.

Lifting Eyes, Wall Mounted Enclosures, AL
Bulletin Number: GWY
Material: Steel

These lifting eyes guarantees safe transportation and handling of the enclosure.

Inserts, ALIS
Bulletin Number: GWY

A flexible solution that allows for many different lock options that limits access to the enclosure.

Locks, Wall Mounted Enclosures, ALL
Bulletin Number: GWY

These cylinder locks offer many standard and optional locking configurations to replace the standard double-bit 3mm insert.

Double-Bit 3 Mm Stainless Steel Locks, ALLS
Bulletin Number: GWY
Material: Stainless Steel

Stainless steel locks to replace the standard double-bit 3 mm lock.

Depth Adjustment Kit, Wall Mounted Enclosures, AMG
Bulletin Number: GWY
Material: Steel

These brackets allow for a mounting plate, 19-in. profiles, or an inner door to be mounted exactly where required in depth.

Mounting Plates, Wall Mounted Enclosures, AMP
Bulletin Number: GWY
Material: Galvanized Steel

The steel mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted.

Next Page