Image for Syspend 281-Max Vertical Motion Pedestal Tubes from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Syspend 281-Max Vertical Motion Pedestal Tubes

Bulletin Number:

  • CS4
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Height-adjustable tubes allow enclosure to be positioned at the optimal viewing height for different operators. Requires the 48-mm Round Tube Flange Coupling (S2MFC48) and Adapter (S2MA48) for attachment to Hoffman enclosures with a 60 x 60-mm hole pattern (i.e., required for attaching to Concept HMI, CC2000, CC4000).
  • Adjustable from 1130 mm (44.49 in.) to 1380 mm (54.33 in.) with internal gas springs
  • Four models support loads ranging from 11 to 77 lb. (4.9 to 34.9 kg)
  • Height is fixed in place at any position by locking handle
  • Cables are separated from gas springs inside the tube
  • Internal strain-relief for cables inside the tube
  • Can be attached to Small Pedestal Base, Large Pedestal Base, Vertical Wall Joint, Wall Flange, Rotary Base, Elbow or Rotatable Elbow
  • Aluminum construction
  • Tube cannot be inverted for overhead mounting on the enclosure. The weight of the coupling, adapter plate, enclosure and internal components must be factored into the load when selecting a tube.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number L Max. in. L Min. in. Load Capacity
    Catalog Number L Max. in. L Min. in. Load Capacity
    13.78 3.94 11-22 lb.
    13.78 3.94 22-37 lb.
    13.78 3.94 37-57 lb.
    13.78 3.94 57-77 lb.