Image for Syspend Sanitary HMI U-Shaped Tubing from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Syspend Sanitary HMI U-Shaped Tubing

Bulletin Number:

  • VM9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • 2-mm (.06-in.) wall thickness
  • Inner diameter of 60 mm (2.37 in.)
  • Outer diameter of 64 mm (2.50 in.)
  • Type 304 polished stainless steel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. L in. W in.
    Catalog Number A in. B in. C in. L in. W in.
    19.69 9.45 19.69 19.68 9.45
    31.5 19.69 31.5 31.50 19.68