Image for Syspend Sanitary HMI Swivel Base Bracket from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend Sanitary HMI Swivel Base Bracket

Bulletin Number:

  • VM9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

  • Type 304 polished stainless steel
  • Provides means of attaching tube to the floor or a machine
  • Provides 330-degree rotation
  • Syspend-Lok attachment method prevents tubes from turning and pulling out of fittings and provides a water-tight connection
  • Surface mounting hardware not included
  • Includes Syspend-Lok Wrench Head for attaching base bracket to tubes (strap wrench or spanner wrench that opens to 80 mm or greater can also be used)
  • Includes 4 set screws that provides means of leveling the entire suspension system
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Swivel Base Bracket