Image for Swivel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Swivel

Bulletin Number:

  • P1
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A swivel mechanism can be used to provide a machine operator a way to easily rotate an operator interface enclosure to a convenient operating position.

    Description:

    A swivel mechanism can be used to provide a machine operator a way to easily rotate an operator interface enclosure to a convenient operating position. Maximum rotation is 350 degrees. The low-profile swivel has a large center opening in addition to a large, wobble-free bearing surface. Swivel mechanism can be locked in any position. The swivel mechanism is designed for use between the bottom of an operator interface enclosure and a pedestal. Do not use the Swivel between an overhead support and an enclosure. he Swivel is cast aluminum with an anodized finish. Mounting hardware and gaskets are furnished. Integral stops are provided at 30-degree increments between 60 degrees and 180 degrees of rotation on catalog number ASWV88 only.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Maximum Enclosure Size A x B x C in. Maximum Load Including Enclosure lb.
    Catalog Number A in. B in. C in. Maximum Enclosure Size A x B x C in. Maximum Load Including Enclosure lb.
    1.06 4 4 24.00 x 24.00 x 16.00 100
    1.28 8 8 33.00 x 24.00 x 24.00 200