Image for Stainless Steel HMI Enclosures, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Stainless Steel HMI Enclosures, Type 4X

Bulletin Number:

  • CCR6
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    A favorite with the food and pharmaceutical industries, these stainless steel, front-door control enclosures are ideal for applications that require corrosion resistance and the suspension of process and control equipment for easy cleaning.

    Application:

  • A favorite with the food and pharmaceutical industries, these stainless steel, front-door control enclosures are ideal for applications that require corrosion resistance and the suspension of process and control equipment for easy cleaning.
  • Use these enclosures with the CS480 and CS600 Pendant Arm Systems.
  • Specifications:

  • Enclosure constructed of 1.5-mm Type 304 stainless steel
  • Front door constructed of 1.5-mm Type 304 stainless steel
  • Polyurethane foam gaskets
  • Front door hinged on side
  • Facilities for installing mounting plates
  • Stainless steel safety latch mounted at side, away from protected space
  • Can be mounted from top or bottom
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. F in. W in. Use with Pendant Arm System Door Clear Space M x N in. Mounting Plate
    Catalog Number A in. B in. C in. D in. F in. W in. Use with Pendant Arm System Door Clear Space M x N in. Mounting Plate
    11.81 13.78 5.12 9.45 4.90 10.86 CS480 8.66 x 9.45 CCCP3035
    13.78 15.75 6.3 11.42 6.08 12.86 CS480 10.63 x 11.42 CCCP3540
    15.75 15.75 6.3 13.39 6.08 12.86 CS480 12.59 x 11.42 CCCP4040
    15.75 19.69 8.27 13.39 8.05 16.80 CS480 12.59 x 15.35 CCCP4050
    17.72 21.65 8.27 15.35 8.05 18.77 CS480 14.57 x 17.32 CCCP4555
    19.69 21.65 8.27 17.32 8.05 18.77 CS480 16.54 x 17.32 CCCP5055
    23.62 21.65 8.27 21.26 8.05 18.77 CS480 20.47 x 17.32 CCCP6055
    11.81 9.84 5.12 9.45 4.90 6.96 CS480 8.66 x 5.51 CCCP3025
    13.78 15.75 6.3 11.42 6.08 12.86 CS600 10.63 x 11.42 CCCP3540
    15.75 15.75 6.3 13.39 6.08 12.86 CS600 12.59 x 11.42 CCCP4040
    15.75 19.69 8.27 13.39 8.05 16.80 CS600 12.59 x 15.35 CCCP4050
    17.72 21.65 8.27 15.35 8.05 18.77 CS600 14.57 x 17.32 CCCP4555
    19.69 21.65 8.27 17.32 8.05 18.77 CS600 16.54 x 17.32 CCCP5055
    23.62 21.65 8.27 21.26 8.05 18.77 CS600 20.47 x 17.32 CCCP6055
    23.62 21.65 11.81 21.26 11.60 18.77 CS600 20.47 x 17.32 CCCP6055