Image for Syspend VL-Motion Arm, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend VL-Motion Arm, Type 4

Bulletin Number:

  • VM4
  • Material:

  • Aluminum
  • Industry Standards:

    Maintains NEMA Type 4 and 12 and IEC IP66 enclosure rating when properly installed per Hoffman instructions.
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Vertical motion pendant arm effortlessly lifts, lowers and repositions HMI enclosures in NEMA Type 4 and 12 environments. Gas spring counterbalance can be adjusted for loads of 30-100 lb. Release handle and locking mechanism are ideal for applications where machine vibration is a concern.

    Applications:

    Vertical motion pendant arm effortlessly lifts, lowers and repositions HMI enclosures in NEMA Type 4 and 12 environments. Gas spring counterbalance can be adjusted for loads of 30-100 lb. Release handle and locking mechanism are ideal for applications where machine vibration is a concern.

    Features:

  • Field-adjustable gas-spring counterbalance supports loads of 30-100 lbs.
  • Gas springs are set to maximum pressure (100 lb. load) and lifting force can be reduced through a sealed access cap in the top of the arm (Lifting force cannot be increased once spring pressure is reduced.)
  • Provides 13 in. of vertical height adjustment
  • Release handle (included with arm) automatically locks arm in place when repositioned vertically (release handle is required to operate the arm)
  • Easily interfaces with Hoffman HMI enclosures using a 60-x-60-mm enclosure mounting pattern (enclosure must be ordered separately)
  • 1.4-in. internal cable pathway maintains NEMA Type 4 and 12 enclosure rating and protects wires and cables
  • Gasketed mounting surfaces at both ends of arm maintain seal integrity
  • Enclosure and arm can be swiveled 320 degrees
  • Wall-mount, machine-top-mount and post-top-mount options available
  • Optional floorpost available
  • Specifications:

  • Aluminum construction
  • RAL 7035 light-gray finish
  • Gas spring counterbalance
  • Notes:

  • Mounting adapter required. Order separately.
  • Release handle included with arm.
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Arm Weight lb. Wall-Mount Adapter Description Post-Top-Mount Adapter Machine-Top-Mount Adapter Load Capacity lbs.
    Catalog Number Arm Weight lb. Wall-Mount Adapter Description Post-Top-Mount Adapter Machine-Top-Mount Adapter Load Capacity lbs.
    20.0 VLWALL VL-Motion Arm, 22-in. VLPOST VLMACHINE 30-100