Image for Syspend VHD-Motion Arm, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Syspend VHD-Motion Arm, Type 4

Bulletin Number:

  • VM2
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Heavy-duty vertical motion pendant arm effortlessly lifts, lowers and repositions HMI enclosures in NEMA Type 4 and 12 environments. Two arm lengths are available with field-adjustable counterbalances to support loads up to 125 lb. No release handle is required to operate the arm.

    Description:

  • Heavy-duty vertical motion pendant arm effortlessly lifts, lowers and repositions HMI enclosures in NEMA Type 4 and 12 environments. Two arm lengths are available with field-adjustable counterbalances to support loads up to 125 lb. No release handle is required to operate the arm.
  • Maintains NEMA Type 4 and 12 and IEC IP66 enclosure rating when properly installed per Hoffman instructions.
  • Features:

  • 26-in. arm supports loads of 45-125 lb. with 13-in. of vertical height adjustment
  • 36-in. arm supports loads of 25-75 lb. with 20-in. of vertical height adjustment
  • Field-adjustable gas spring counterbalance allows the user to adjust lifting force by turning an adjustment mechanism under the arm
  • Angle of gas springs is adjustable (not the pressure); allows lifting force to be increased or decreased at any time for changes in load
  • Tension adjustment at front of the arm provides additional fine-tuning of lifting force
  • No locking enclosure handle required; enclosure stays in place after repositioning
  • Easily interfaces with Hoffman HMI enclosures using a 60-x-60-mm enclosure mounting pattern (enclosure must be ordered separately)
  • 1.3-in. internal cable pathway maintains NEMA Type 4 and 12 enclosure rating and protects wires and cables
  • Gasketed mounting surfaces at both ends of arm maintain seal integrity
  • Enclosure and arm can be swiveled 330 degrees with swivel stops available in 30-degree increments
  • Standard models are available with machine-top mounting (wall-mount and post-mount adapters sold separately)
  • Optional floorpost available
  • Specifications:

  • Mild steel construction
  • RAL 7035 light-gray finish with black end supports
  • Gas spring counterbalance
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number K in. Description S in. T in. Wall-Mount Adapter Post-Mount Adapter Load Capacity lb. Arm Weight lbs.
    Catalog Number K in. Description S in. T in. Wall-Mount Adapter Post-Mount Adapter Load Capacity lb. Arm Weight lbs.
    26.00 VHD-Motion Arm, 26-in. Machine-Top Mount 3.00 10.00 VHDWALL VHDPOST 45-125 54
    36.00 VHD-Motion Arm, 36-in. Machine-Top Mount 4.00 16.00 VHDWALL VHDPOST 25-75 60