Image for Post-Mount Adapter from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Post-Mount Adapter

Bulletin Number:

  • VM4
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

  • Order separately to install the Syspend VL-Motion Arm on a 3.5-in. OD tube.
  • RAL 7035 light-gray polyester powder paint finish
  • Includes hardware to mount the adapter to the arm and set screws to attach to a tube
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    VL-Motion Arm Post-Mount Adapter