Image for Pedestal with Legs from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Pedestal with Legs

Bulletin Number:

  • P1
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pedestal is available in two heights. Vertical tube has rigid one-piece construction. Bottom of tube is open. Four sturdy, die-cast legs bolt to vertical tube. Legs have holes for bolting pedestal to the floor.

    Description:

  • Pedestal is available in two heights. Vertical tube has rigid one-piece construction. Bottom of tube is open. Four sturdy, die-cast legs bolt to vertical tube. Legs have holes for bolting pedestal to the floor. Legs will accept casters in limited applications. Heavy-duty black polymer caps fit on ends of legs to cover bolts or levelers. Pedestal has ANSI 61 medium-gray or RAL 7035 textured light-gray polyester powder paint finish. Tapped mounting holes in the top of pedestal allow attachment to HMI base with cutout, swivel, swivel tilt or angle adapter. Hardware and gasket to attach enclosure are included.
  • Use 4.00 x 4.00-in. (102 x 102-mm) pedestal with Concept HMI and InLine™ HMI Enclosures
  • Use 8.00 x 8.00-in. (203 x 203-mm) pedestal with ProLine Sloped-Front Enclosures
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. Description
    Catalog Number A in. B in. C in. D in. Description
    26 4 4 23.62 Steel
    26 4 4 23.62 Steel
    36 4 4 23.62 Steel
    36 4 4 23.62 Steel
    26 8 8 27.62 Steel
    26 8 8 27.62 Steel
    36 8 8 27.62 Steel
    36 8 8 27.62 Steel