Image for Pedestal from nVent | Hoffman
+ / - Hover over image to Zoom

Pedestal

Bulletin Number:

  • CC4
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Pedestal can be bolted to the floor or mounted on accessory swivel casters. Center channel is 2 x 3 in. with rear access strip for routing wires. Requires single or dual tilt for enclosure mounting. Finished with RAL 7035 light-gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Two-piece cast aluminum