Image for Covers with HMI Cutout for Upper Front of Sloped Fronts from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Covers with HMI Cutout for Upper Front of Sloped Fronts

Bulletin Number:

  • P9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Covers with HMI cutouts are secured to the front opening of a ProLine Sloped Front with semi-flush cover screws along the top and bottom cover edges. Use ProLine Frame Shelf or ProLine Grid Straps and Plates to support human-machine interface. Ground stud and mounting hardware are included. Seamless foam-in-place gasket assures a watertight and dust-tight seal. 16 gauge steel cover finish is RAL 7035 textured light-gray polyester powder paint. Optional tamper-resistant cover screws are available. Hoffman can provide pre-configured covers to meet your specific requirements. Contact your local nVent HOFFMAN sales office or distributor for more information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D x E in. Manufacturer Model for Manufacturer Approx. HMI Weight lb. Fits Sloped front
    Catalog Number D x E in. Manufacturer Model for Manufacturer Approx. HMI Weight lb. Fits Sloped front
    19.86 x 23.30 Allen-Bradley PanelView 1200e/1400e Keypad 46 500 x 600 and 500A x 600