Image for Covers for Rear of Sloped Fronts from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Covers for Rear of Sloped Fronts

Bulletin Number:

  • P9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Cover fits rear opening of ProLine Sloped Fronts and is secured with semi-flush cover screws along right and left cover edges. Use ProLine Frame Shelf or ProLine Grid Straps to support the operator interface. Seamless foam-in-place gasket assures watertight and dust-tight seal. Ground stud and mounting hardware are included. Optional tamper-resistant screws are available. Covers are 16 gauge steel finished with RAL 7035 textured light-gray polyester powder paint.

    Description:

    Cover fits rear opening of ProLine Sloped Fronts and is secured with semi-flush cover screws along right and left cover edges. Use ProLine Frame Shelf or ProLine Grid Straps to support the operator interface. Seamless foam-in-place gasket assures watertight and dust-tight seal. Ground stud and mounting hardware are included. Optional tamper-resistant screws are available. Covers are 16 gauge steel finished with RAL 7035 textured light-gray polyester powder paint.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Description Cover Size H x W in.
    Catalog Number A in. B in. Description Cover Size H x W in.
    16.02 23.62 Steel 15.96 x 23.47
    - - Steel 19.92 x 23.47
    27.83 23.62 Steel 23.47 x 27.79
    27.83 31.5 Steel 27.79 x 31.35
    26.85 23.62 Steel 26.75 x 23.51
    26.85 31.5 Steel 26.75 x 31.35
    34.72 23.62 Steel 34.62 x 23.47
    - - Steel 34.62 x 23.47
    34.72 31.5 Steel 34.62 x 31.35