Image for Concept Console, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Console, Type 4X

Bulletin Number:

  • C1S
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA Type 3R, 4, 4X, 12, 13 CSA File No. 42186: Type 4, 4X, 12 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Sloped Concept&nbsp;Consoles provide a convenient surface for mounting and monitoring components. Ergonomically designed so users can sit or stand while working, consoles feature a large internal capacity for mounting components and controls.</p>

    Applications:

    Sloped Concept Consoles provide a convenient surface for mounting and monitoring components. Ergonomically designed so users can sit or stand while working, consoles feature a large internal capacity for mounting components and controls.

    Specifications:

  • 14 gauge Type 304 stainless steel
  • Ergonomically designed for sitting or standing operation
  • Solid bottom
  • Corner-formed doors
  • External-formed 90-degree body flange
  • 20-degree sloped-top cover for 38.00-in. (965-mm) tall console or 30-degree top cover for 48.00-in. (1219-mm) console
  • Quarter-turn stainless steel latches hold top cover securely closed
  • Door props hold top cover open at 90-degrees
  • Integral water-shedding trough
  • Collar studs for optional back panel
  • Optional side panels (mounted to collar studs) expand equipment mounting space
  • Tool-to-open 3-point latch on front access door; door is removable and reversible; 170-degree full-access opening
  • Seamless foam-in-place gasket
  • Bonding provision on door; grounding stud on body
  • Provision for data pocket on lower front door
  • Easy-to-remove clip-style hinge pins
  • Finish:

    Doors and body have smooth #4 brushed finish.

    Accessories:

  • Caster Kit
  • Side Panels
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. R in. S in. Conductive Panel W in. T in. Q in. P in. U in. Data Pocket Back Panel Back Panel Height x Width in. V (º)
    Catalog Number A in. B in. C in. F in. R in. S in. Conductive Panel W in. T in. Q in. P in. U in. Data Pocket Back Panel Back Panel Height x Width in. V (º)
    38 24 15 14.57 22.37 30.44 CP3624G 20.00 19.82 18.40 22.40 3.79 Small CP3624 34.20 x 22.20 20
    38 36 15 14.57 22.37 30.44 CP3636G 20.00 19.82 18.40 34.40 3.79 Large CP3636 34.20 x 34.20 20
    48 24 18 17.57 28.35 35.35 CP2442G 24.00 23.84 23.36 22.40 2.54 Large CP2442 40.20 x 22.20 30
    48 36 18 17.57 28.35 35.35 CP4236G 24.00 23.84 23.36 34.40 2.54 Large CP4236 40.20 x 34.20 30