Image for Bolt-Down Pedestal from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Bolt-Down Pedestal

Bulletin Number:

  • P1
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Bolt-Down Pedestal is available in two heights. The vertical tube has rigid one-piece construction. Rigid cast aluminum base flanges bolt to the vertical tube. Pedestal has ANSI 61 medium-gray or RAL 7035 textured light-gray polyester powder paint finish. Tapped mounting holes in the top of pedestal allow attachment to operator interface base with cutout, swivel, swivel tilt or angle adapter. Hardware and gasket to attach enclosure are included.
  • Use 4.00 x 4.00-in. (102 x 102-mm) pedestal with Concept HMI and InLine HMI Enclosures
  • Use 8.00 x 8.00-in. (203 x 203-mm) pedestal with ProLine Sloped-Front Enclosures
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. E in.
    Catalog Number A in. B in. C in. D in. E in.
    23 4 4 6.26 5.25
    23 4 4 6.26 5.25
    33 4 4 6.26 5.25
    33 4 4 6.26 5.25
    23 8 8 10.25 9.25
    23 8 8 10.25 9.25
    33 8 8 10.25 9.25
    33 8 8 10.25 9.25