Image for Syspend Sanitary HMI Base Bracket Cover from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Syspend Sanitary HMI Base Bracket Cover

Bulletin Number:

  • VM9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

  • Covers the fixed base bracket (not compatible with the swivel base bracket)
  • Provides means of covering all exposed mounting hardware
  • Simply snaps into place over the base bracket
  • Type 304 polished stainless steel
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Base Bracket Cover