Image for Syspend 180-Max Rotary Base from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Syspend 180-Max Rotary Base

Catalog Number:  S1MTBB
Back To Product

Bulletin Number:

  • CS5
  • Bulletin Number:

  • CS5
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    The rotatable base bracket allows the entire suspension system to rotate at the point of attachment on a horizontal surface. The arm can be rotated 300 degrees. Includes a safety stop and maintenance-free bearings. Die-cast aluminum construction. Choice of RAL 9005 black or RAL 7035 light gray finish. Includes installation instructions, gaskets, and tube setscrews. Surface mounting hardware not provided.
    Syspend 180-Max Rotary Base
    Catalog Number
    S1MTBB
    Color RAL 9005, Black
    Weight (lb.) 3.75

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Hardware Kit S1MRHK Add Item to Project List add item to project list