Image for Syspend180-Max Set-up Joint from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend180-Max Set-up Joint

Catalog Number:  S1MSJG
Back To Product

Bulletin Number:

  • CS5
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    The set-up joint mounts the suspension system to a horizontal surface. The arm can be rotated 300 degrees. Includes a safety stop and maintenance-free bearings. Die-cast aluminum construction. Choice of RAL 9005 black or RAL 7035 light gray finish. Includes installation instructions, gaskets, and tube setscrews. Surface mounting hardware not provided.
    Syspend180-Max Set-up Joint
    Catalog Number
    S1MSJG
    Color RAL 7035, Light Gray
    Weight (lb.) 4.75

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Hardware Kit S1MRHK Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Caps S1MRCRK Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list