Close
- Home>
- Products>
- HMI (Human-Machine Interface)>
- Syspend180-Max Set-up Joint


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616939704",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Bulletin Number:

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
The set-up joint mounts the suspension system to a horizontal surface. The arm can be rotated 300 degrees. Includes a safety stop and maintenance-free bearings. Die-cast aluminum construction. Choice of RAL 9005 black or RAL 7035 light gray finish. Includes installation instructions, gaskets, and tube setscrews. Surface mounting hardware not provided.
Downloads
( 1 - 12 of 12 )
Certifications
Documents
Syspend180-Max Set-up Joint
Catalog Number |
S1MSJ
|
Color | RAL 9005, Black |
Weight (lb.) | 4.75 |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
Syspend 180 Max Rotation Limiter |
![]() |
[{"catentry_id" : 3074457345616939720}]
Add Item to Project List ![]() |
![]() |
Syspend 180 Max Replacement Hardware Kit | S1MRHK |
[{"catentry_id" : 3074457345616939730}]
Add Item to Project List ![]() |
![]() |
Syspend 180 Max Replacement Caps | S1MRCRK |
[{"catentry_id" : 3074457345616939726}]
Add Item to Project List ![]() |
![]() |
Syspend 180 Max Signal Light Adapters |
![]() |
[{"catentry_id" : 3074457345616939722}]
Add Item to Project List ![]() |
Connect With Us