Image for Syspend 180-Max Horizontal Panel Coupling from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Syspend 180-Max Horizontal Panel Coupling

Catalog Number:  S1MPCHG
Back To Product

Bulletin Number:

  • CS5
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    The horizontal panel coupling mounts a horizontal tube to the back of an enclosure or screen using Video Electronics Standards Association (VESA) mounting. The coupling has mounting holes drilled for standard VESA 75 and 100 flange sizes. It enables the enclosure to rotate 300 degrees and can be locked into a given position. The horizontal panel coupling has a safety stop and maintenance-free bearings. Die-cast aluminum construction. Choice of RAL 9005 black or RAL 7035 light gray finish. Includes installation instructions, gaskets, tube setscrews and enclosure mounting hardware.
    Syspend 180-Max Horizontal Panel Coupling
    Catalog Number
    S1MPCHG
    Color RAL 7035, Light Gray
    Weight (lb.) 6.50

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Hardware Kit S1MRHK Add Item to Project List add item to project list
    Thmbnail Image Syspend 180 Max Replacement Caps S1MRCRK Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list