Close
- Home>
- Products>
- HMI (Human-Machine Interface)>
- Syspend 180-Max Horizontal Panel Coupling


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616939685",
"Attributes" : { }
}]
Bulletin Number:

Bulletin Number:

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
The horizontal panel coupling mounts a horizontal tube to the back of an enclosure or screen using Video Electronics Standards Association (VESA) mounting. The coupling has mounting holes drilled for standard VESA 75 and 100 flange sizes. It enables the enclosure to rotate 300 degrees and can be locked into a given position. The horizontal panel coupling has a safety stop and maintenance-free bearings. Die-cast aluminum construction. Choice of RAL 9005 black or RAL 7035 light gray finish. Includes installation instructions, gaskets, tube setscrews and enclosure mounting hardware.
Downloads
( 1 - 12 of 12 )
Certifications
Documents
Syspend 180-Max Horizontal Panel Coupling
Catalog Number |
S1MPCH
|
Color | RAL 9005, Black |
Weight (lb.) | 6.50 |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
Syspend 180 Max Rotation Limiter |
![]() |
[{"catentry_id" : 3074457345616939720}]
Add Item to Project List ![]() |
![]() |
Syspend 180 Max Replacement Hardware Kit | S1MRHK |
[{"catentry_id" : 3074457345616939730}]
Add Item to Project List ![]() |
![]() |
Syspend 180 Max Replacement Caps | S1MRCRK |
[{"catentry_id" : 3074457345616939726}]
Add Item to Project List ![]() |
![]() |
Syspend 180 Max Signal Light Adapters |
![]() |
[{"catentry_id" : 3074457345616939722}]
Add Item to Project List ![]() |
Connect With Us