Image for Compact Series 4 Set-Up Joint from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Compact Series 4 Set-Up Joint

Catalog Number:  CCS8SJLG
Back To Product

Bulletin Number:

  • CS4
  • Model Code:

  • 42239
  • Ship Wt. Std. Pkg. (lbs):

  • 27.9
  • Interchangeable:

  • False
  • Weight lb.:

  • 45.5
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Cast iron finished with RAL 7035 light-gray polyester powder paint. Mounts equipment to horizontal surface. Permits pendant arm to be rotated or turned 306 degrees. Pivot bearing is maintenance-free. Setscrews, removable access plate and gasket are included. Mounting hardware is not provided.
    Compact Series 4 Set-Up Joint
    Catalog Number
    CCS8SJLG
    A in. 3.15
    B in. 3.15
    D in. 2.19
    E in. 4.72
    F in. 4.21
    H in. 6.38
    J in. 0.47
    O in. 5.98
    I in. 0.98
    System 80
    L each side in. 6.85
    Dia. G in. 2.95
    K each side in. 3.15
    M each side in. 4.80
    Dia. Q in. 0.51
    No accessories available.