Image for Syspend Sanitary Enclosure, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Syspend Sanitary Enclosure, Type 4X

Catalog Number:  S303015SS
Back To Product

Bulletin Number:

  • VM9
  • Model Code:

  • 19327
  • Ship Wt. Std. Pkg. (lbs):

  • 20.0
  • Interchangeable:

  • False
  • Product Weight lbs.:

  • 15.3
  • Product Weight kg:

  • 6.9
  • Industry Standards:

    UL 508A Listed; Type 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 4, 4X, 12 CSA File No. 42186; Type 4, 4X, 12 IEC 60529, IP66, IP69K
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Specifically designed to house process control equipment in sanitary washdown environments, particularly food and beverage manufacturing. The enclosure features many clean design elements and meets Type 4X and IP69K requirements for high-pressure, high-temperature washdown applications.

    Applications:

    Specifically designed to house process control equipment in sanitary washdown environments, particularly food and beverage manufacturing. The enclosure features many clean design elements and meets Type 4X and IP69K requirements for high-pressure, high-temperature washdown applications.

    Features:

  • Enclosure provides modern, flat-screen monitor-style aesthetics
  • Integrated side handles allow for easy repositioning of enclosure
  • Fully concealed gasket area provides complete protection in washdown environments
  • 20-degree sloped top facilitates runoff of water and cleaning solutions and prohibits the placement of objects on the top of the enclosure
  • Slanted flange trough collar prohibits pooling of fluids along the top edge of the enclosure opening
  • Enclosure can be flipped for either pendant or pedestal mounting
  • Hinges are shielded by door
  • Suspension arm adapter provided with enclosure; provides means of attachment to the Syspend Sanitary Suspension System and Syspend VHDS-Motion Arm
  • Suspension arm adapter can be installed backwards to provide 40-degree tilt for pedestal applications
  • Internal support plate included with each enclosure provides extra rigidity for suspension mounting
  • Flat area provided for installing optional H2Omit Vent Drain to provide means of removing condensed moisture from the enclosure
  • Optional adapter available for mounting enclosure to the Syspend VHDS-Motion ar
  • Specifications:

  • Constructed from 1.2-mm thick (18 gauge) Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • One-piece, closed-cell silicone gasket
  • Bonding provision on door; grounding stud on body
  • Door secured with two stainless steel quarter-turn latches with flush slotted insert
  • Panel studs on door fit optional NEMA-style panels
  • Furnished hardware kit consists of illustrated instruction sheet, grounding hardware, internal support plate, suspension arm adapter and hardware for attaching the support plate and adapter
  • Finish:

    External surfaces have a #3 brushed finish

    Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Syspend Sanitary Enclosure, Type 4X
    Catalog Number
    S303015SS
    A in. 11.81
    B in. 11.81
    C in. 5.91
    Steel Panel A8P6
    A2 in. 15.17
    B2 in. 15.53
    A1 in. 11.81
    M x N in. 8.97 x 9.35
    B1 in. 11081
    No accessories available.