Image for Syspend 281-Max Tubes from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Syspend 281-Max Tubes

Catalog Number:  S2MT1250
Back To Product

Bulletin Number:

  • CS4
  • Model Code:

  • 18824
  • Ship Wt. Std. Pkg. (lbs):

  • 13.7
  • Interchangeable:

  • False
  • Weight:

  • 13.7 lb.
  • Bulletin Number:

  • CS4
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Angled aluminum tubes provide structural integrity and act as conduit for equipment wiring. Tubes attach to system components with 6 setscrews on each end of the tube. (Setscrews are provided with the mating system components, not the tubes.) Setscrews allow for easy adjustment and leveling of the system. Setscrews are provided with LOCTITE™ to seal threaded holes and provide secure connections. Available in 8 standard lengths ranging from 250 mm to 2000 mm. Tubes 750 mm and longer include drilling template to assist with drilling and tapping the holes when the tube is cut to length.
    Syspend 281-Max Tubes
    Catalog Number
    S2MT1250
    L in. 49.21
    No accessories available.