Image for Stainless Steel Floorpost with Junction Box from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Stainless Steel Floorpost with Junction Box

Catalog Number:  FLOORPOST
Back To Product

Bulletin Number:

  • VM4
  • Model Code:

  • 18687
  • Ship Wt. Std. Pkg. (lbs):

  • 69.0
  • Interchangeable:

  • False
  • Weight kg:

  • 29.48
  • Weight lb.:

  • 65.0
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

  • Provides method for mounting the Syspend VL and VHD Motion Arms when a structural surface is not available.
  • Heavy-wall 3.5-in. structural tube welded to a 12 x 12 x 3/8-in.-thick baseplate
  • Provides a "rough-in" point and pull box for power and network field wiring
  • Includes internal CAT5 coupler and finger-safe power terminals
  • Two conduit knock-outs can be opened to either 1/2 in. or 3/4 in.
  • Fully gasketed 16 gauge cover panel on junction box can be used for additional conduit attachment
  • Tough, molded ABS junction box is contoured to fit the post and is fluted into the post to protect cables
  • Stainless Steel Floorpost with Junction Box
    Catalog Number
    FLOORPOST
    Description Floorpost with Junction Box
    No accessories available.