Image for Keyboard Compartment from nVent | Hoffman
+ / - Hover over image to Zoom

Keyboard Compartment

Bulletin Number:

  • CC4
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Keyboard Compartment has same construction and finish as enclosure bodies. Fits pendant-mount bodies when used with the CTKBC Single Tilt; fits pedestal-mount bodies when used with the CTKBCP Dual Tilt Mechanism.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Opening Size D x E in.
    Catalog Number A in. B in. C in. Opening Size D x E in.
    10.39 20.87 2.05 7.48 x 16.81
    10.39 23.62 2.05 7.48 x 19.49