Image for Fixed HMI Bezel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fixed HMI Bezel

Bulletin Number:

  • C3
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Aesthetic die-cast bezel frame accepts front plate or plates with HMI cutout. Includes gasket and mounting hardware. Furnished frame caps conceal mounting screws. Bezel has RAL 7035 light-gray textured polyester powder paint finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Window Size M x N in. Accepts Front Plate
    Catalog Number A in. B in. C in. Window Size M x N in. Accepts Front Plate
    6.54 6.3 0.670000017 5.35 x 4.30 LFP1616
    9.84 9.84 0.670000017 8.65 x 7.84 LFP2525