Image for Angle Adapter from nVent | Hoffman
+ / - Hover over image to Zoom

Angle Adapter

Bulletin Number:

  • P1
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Angle Adapter fits top of pedestal and provides a fixed tilt of 15 degrees from horizontal for enclosure mounting. Angle Adapter is aluminum with large cable opening and has clear anodized aluminum finish. Mounting hardware is included.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits A in. B in.
    Catalog Number Fits A in. B in.
    4 x 4 pedestal - -
    8 x 8 pedestal 8 8