Image for SX7 Series Junction Boxes from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

SX7 Series Junction Boxes

Industry Standards:

  • UL1203
  • NEC 500 – 503
  • UL 886
  • NEMA 7, 9, 4X, 3
  • Certifications:

  • Class I, Division 1 Group C, D
  • Class II Group E, F, G
  • Class III
  • Type 7, 9, 4X, 3
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    SX7 series junction boxes are enclosures applicable for hazardous locations. They can be used as junction, pull and splice boxesas well as to enclosure electrical devices and instruments. Applications can include components such as motor starters, circuit breakers, control stations, terminal blocks, pilot lights, switch racks and panelboards.

    Application:

    SX7 series junction boxes are enclosures applicable for hazardous locations. They can be used as junction, pull and splice boxesas well as to enclosure electrical devices and instruments. Applications can include components such as motor starters, circuit breakers, control stations, terminal blocks, pilot lights, switch racks and panelboards.

    Features:

  • Low copper aluminum alloy and stainless steel bolts and screws for corrosion resistance
  • Gasket o-ring provides Type 4X rating
  • Internal mounting panel
  • Grey electrostatic polyester paint
  • External earth screw
  • NPT threads for rigid conduit
  • Body and cover can be drilled and threaded according to customers’ specifications
  • Accessories:

  • Glass windows of different diameters
  • Breather drain
  • Epoxy paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. M in. N in. X in. Y in. Z in. Cover Type
    Catalog Number A in. B in. C in. M in. N in. X in. Y in. Z in. Cover Type
    9.57 7.6 6.65 6.00 4.00 5.04 3.03 5.16 Screw
    9.57 9.57 6.97 6.00 6.00 5.04 5.04 5.16 Screw
    10.51 10.51 9.10 6.00 6.00 5.51 5.51 7.45 Screw
    11.89 9.76 6.17 8.00 6.00 6.77 4.80 4.87 Screw
    11.42 9.37 8.53 8.00 6.00 7.00 4.96 6.75 Screw
    12.09 12.09 6.18 8.00 8.00 7.48 7.48 4.49 Screw
    11.5 11.5 6.5 8.00 8.00 6.65 6.65 5.00 Screw
    14.02 10.04 8.72 11.00 7.25 8.74 4.76 7.22 Screw
    14.06 13.98 9.09 10.50 10.25 9.37 9.37 6.69 Hinge
    14.02 10.04 9.49 11.00 7.00 10.83 4.33 7.52 Hinge
    18.67 15.87 9.49 15.00 12.00 13.15 10.32 7.80 Hinge
    19.80 15.75 9.37 16.00 12.00 14.33 10.32 7.56 Hinge
    19.88 15.83 10.35 16.00 12.00 14.13 10.08 8.54 Hinge
    19.84 18.34 12.13 16.00 14.00 13.78 12.28 10.08 Hinge
    19.80 18.70 9.06 16.00 15.00 14.41 13.31 7.24 Hinge
    19.68 19.68 8.60 16.00 16.00 14.25 14.25 6.79 Hinge
    22.44 22.28 15.35 18.00 18.00 15.63 13.66 12.35 Hinge
    22.44 16.5 10.98 18.00 12.00 16.46 8.98 8.29 Hinge
    24.09 24.09 11.14 20.00 20.00 18.11 16.14 8.13 Hinge
    27.80 15.98 15.83 24.00 12.00 21.10 7.40 12.43 Hinge
    28.03 19.21 9.53 24.00 15.00 22.36 11.65 6.17 Hinge
    32.13 20.08 11.54 28.00 16.00 26.06 12.52 8.53 Hinge
    32.44 20.39 17.64 28.00 16.00 25.00 11.50 15.02 Hinge
    38.70 18.62 18.66 33.00 12.00 31.50 8.66 14.87 Hinge