Image for Zonex Non-Metallic Terminal Enclosure from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Zonex Non-Metallic Terminal Enclosure

Bulletin Number:

  • HL3
  • Material:

  • Fiberglass
  • Industry Standards:

    ATEX Directive 94/9/EC ATEX IBExU16ATEX1234U Ex e IIC Gb Ex ta IIIC Da IP66 EN60079-0 EN60079-7 EN60079-31 Service temperature -55C to +135C IECEx IECEx IBE16.0049U Ex e IIC Gb Ex ta IIIC Da IP66 IEC 60079-0 IEC 60079-7 IEC 60079-31 Service temperature -55C to +135C Type 4, 4X, 12; File No. E61997 UL508A Listed cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997 NEMA / EEMAC Type 4, 4X, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Zonex Non-Metallic Terminal Enclosure is ideal for field terminations in hazardous locations. The enclosure meets national and international standards and certifications. It can be used to protect equipment and terminations from corrosive contaminants while meeting rigorous demands. The cabinet is ideal for either panel- or din-mounted components. The enclosures meets ATEX Directives 94/9/EC and IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.

    Application:

    Zonex Non-Metallic Terminal Enclosure is ideal for field terminations in hazardous locations. The enclosure meets national and international standards and certifications. It can be used to protect equipment and terminations from corrosive contaminants while meeting rigorous demands. The cabinet is ideal for either panel- or din-mounted components. The enclosures meets ATEX Directives 94/9/EC and IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.

    Features:

  • Compression-molded, high-impact strength, fiberglass body and cover
  • Cover includes recessed, retained, combination head (Straight blade, Phillips and Torx drive) M4 or M6 stainless steel Type 316 screws
  • Retained, continuous, high-temperature silicon gasket within a labyrinth seal between cover and body
  • Durable and reusable, internal M4 or M6 stainless steel inserts for DIN- and Panel-mounting
  • Covered mounting screw provisions outside of gasketed area, sized M4 (#8) or M6 (¼-in.)
  • Mounting location dimensions are molded into the back side of the enclosure
  • Panel mounting screws included, M4 or M6
  • Specifications:

  • Compression-molded fiberglass with added agents to address static charge build-up
  • High-impact strength as well as high temperature-rated
  • Increased Safety: Ex e applications
  • Optional panels are pre-plated steel, 1.5mm (16 ga.) thick; or 2mm composite
  • Finish:

  • Molded material has a smooth, low-gloss, black finish
  • Cover screws are matte stainless steel finish
  • Accessories:

  • Panels
  • Din Rail
  • Terminals
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Hoffman offers a Zonex-specific modification program. Contact your local Hoffman Representative or Distributor for more information.

    Notes:

    Intrinsically safe terminal blocks can be installed through modification program to provide a populated enclosure. IECEx populated enclosures require IECEx certified components specifically listed in the approving Certification (see IECEx SIR 09.0100 for more detail).
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. F in. G in. H in. I in. J in. Mounting Screw Size in. Panel Panel Material Panel Size in.
    Catalog Number A in. B in. C in. F in. G in. H in. I in. J in. Mounting Screw Size in. Panel Panel Material Panel Size in.
    3.15 2.95 2.17 .17 .57 .59 1.65 .23 #8 A8075P Composite 2.72 x 2.52 x .08
    4.33 2.95 2.17 .17 .57 .59 1.65 .24 #8 A11075P Composite 3.90 x 2.52 x .08
    6.3 2.95 2.17 .17 .57 .59 1.65 .24 #8 A16075P Composite 5.87 x 2.52 x .08
    7.48 2.95 2.17 .17 .57 .59 1.65 .23 #8 A19075P Composite 7.05 x 2.52 x .08
    3.15 2.95 2.95 .16 .56 .59 2.44 .23 #8 A8075P Composite 2.72 x 2.52 x .08
    4.33 2.95 2.95 .16 .56 .59 2.44 .24 #8 A11075P Composite 3.90 x 2.52 x .08
    6.3 2.95 2.95 .16 .56 .59 2.44 .24 #8 A16075P Composite 5.87 x 2.52 x .08
    7.48 2.95 2.95 .16 .56 .59 2.44 .24 #8 A19075P Composite 7.05 x 2.52 x .08
    4.8 4.72 3.54 .17 .75 .98 2.91 .32 1/4 A122120P Plated Steel 4.25 x 4.21 x .06
    8.66 4.72 3.54 .17 .75 .98 2.95 .32 1/4 A220120P Plated Steel 8.11 x 4.21 x .06
    6.3 6.3 3.54 .23 .79 .83 2.95 .39 1/4 A160160P Plated Steel 5.63 x 5.70 x .06
    10.24 6.3 3.54 .23 .79 .83 2.95 .39 1/4 A260160P Plated Steel 9.61 x 5.70 x .06
    14.17 6.3 3.54 .23 .79 .83 2.95 .39 1/4 A360160P Plated Steel 13.54 x 5.70 x .06
    22.05 6.3 3.54 .21 .77 .83 2.95 .39 1/4 A560160P Plated Steel 21.38 x 5.70 x .06
    10.04 9.84 4.72 .22 .79 .98 4.09 .39 1/4 A255250P Plated Steel 9.45 x 9.17 x .06
    15.75 9.84 4.72 .22 .79 .98 4.09 .39 1/4 A400250P Plated Steel 15.12 x 9.17 x .06
    15.75 15.94 4.72 .23 .79 .98 4.09 .39 1/4 A400405P Plated Steel 15.16 x 15.35 x .06
    15.75 15.94 6.5 .20 .76 .98 5.87 .39 1/4 A400405P Plated Steel 15.16 x 15.35 x .06