Close
- Home>
- Products>
- Hazardous Locations>
- Hazardous Location Hole Seal

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616894676",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Industry Standards:
IECEx and ATEX Approvals Suitable for use on increased safety enclosures for ZONE 1 or ZONE 2 assemblies ATEX Directive 94/9/EC ATEX Ex e IIC Gb Ex tb IIIC Db IP 66 Sira 14ATEX3233U IECEx Ex e IIC Gb Ex tb IIIC Db IP 66 IECEx SIR 14.0073U
Select an Item.
Close

Catalog Number | Fits | Hole Dia. in. | Assembly Dia. D in. |
---|
Catalog Number | Fits | Hole Dia. in. | Assembly Dia. D in. |
---|---|---|---|
EXAS050SS6 | 1/2-in. Conduit or M20 | .787 - .885 | 1.36 |
EXAS075SS6 | 1/2-in. Conduit or M25 | .984 - 1.082 | 1.71 |
EXAS100SS6 | 1-in. Conduit or M32 | 1.259 - 1.358 | 1.89 |
EXAS125SS6 | 1-1/4-in. Conduit or M40 | 1.574 - 1.673 | 2.33 |
EXAS150SS6 | 1-1/2-in. Conduit or M50 | 1.968 - 2.066 | 2.64 |
EXAS200SS6 | 2-in. Conduit or M63 | 2.480 - 2.578 | 3.14 |
EXAS250SS6 | 2-1/2in. Conduit or M75 | 2.952 - 3.051 | 3.64 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals are made with a robust Type 316 stainless steel formed outer plate and a silicone rubber gasket to ensure a dust-, oil- and water-tight seal.
Applications:
Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals are made with a robust Type 316 stainless steel formed outer plate and a silicone rubber gasket to ensure a dust-, oil- and water-tight seal. Designed to seal extra pushbutton holes, conduit openings and knockout openings, these self-centering hole seals are easy to install.Features:
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Hazardous Location Hole Seal
Catalog Number |
EXAS250SS6
|
Fits | 2-1/2in. Conduit or M75 |
Hole Dia. in. | 2.952 - 3.051 |
Assembly Dia. D in. | 3.64 |
No accessories available.
Connect With Us