Image for EJBX Series Junction Boxes from nVent HOFFMAN | US and Canada
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

EJBX Series Junction Boxes

Industry Standards:

  • ATEX Directive 94/9/EC
  • EN 60079-0
  • EN 60079-1
  • EN 60079-11
  • EN 60079-26
  • EN 61241-0
  • EN 61241-1
  • EN 61241-11
  • Certifications:

  • II 2(1) GD Ex d [ia] IIB Ex tD A21 T5/T6 IP 65/66/67
  • I M2 - Ex d I Mb
  • II 2GD Ex d IIB+H2 T6,T5, T4 Gb Ex tb IIIC T85°C, T100°C, T135°C Db
  • IP66/67
  • II 2(1)GD Ex d [ia Ga] IIB+H2 T6, T5 Gb Ex tb [ia Da] IIIC T85°C, T100°C
  • Db IP66/67
  • CESI 00 ATEX 036U (Component)
  • CESI 01 ATEX 026 (Terminal box)
  • CESI 01 ATEX 027 (Control, command and signaling units)
  • CESI 02 ATEX 073 (Interface units)
  • CESI 03 ATEX 015 (Unit with dischargers)
  • IECEx TSA 06.0011 - GOST R - BRAZILIAN
  • GOST-R, INMETRO, Australia certifications available
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    EJBX series junction boxes are enclosures applicable for Zone 1, 2, 21 or 22 with ATEX and IECEx certifications. They are suitable for chemically corrosive and extreme environments. They can be used as junction boxes with or without terminals or for installation of electrical equipment such as circuit breakers, signals, disconnectors, remote control switches or transformers. Body and cover can be drilled and threaded according to customers’ specifications. In accordance with rules, Hoffman must perform the drilling.

    Application:

    EJBX series junction boxes are enclosures applicable for Zone 1, 2, 21 or 22 with ATEX and IECEx certifications. They are suitable for chemically corrosive and extreme environments. They can be used as junction boxes with or without terminals or for installation of electrical equipment such as circuit breakers, signals, disconnectors, remote control switches or transformers. Body and cover can be drilled and threaded according to customers’ specifications. In accordance with rules, Hoffman must perform the drilling.

    Features:

  • AISI 316L stainless steel enclosure with stainless steel bolts and screws for superior corrosion resistance
  • High temperature-resistant silicone gasket provides IP66 / 67 rating
  • Welded mounting brackets for easy installation
  • Internal mounting panel
  • Body and cover can be drilled and threaded according to customers’ specifications
  • Internal and external earth screws
  • Accessories:

  • Breather drain
  • Windows on lid for instrument viewing and reading
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. X in. Y in. Z in.
    Catalog Number A in. B in. C in. X in. Y in. Z in.
    12.28 8.35 7.91 8.66 4.72 6.39
    14.65 11.5 7.91 11.02 7.87 6.39
    17.01 13.07 11.18 13.39 9.45 9.42
    22.13 15.04 9.21 18.11 11.02 7.45
    24.88 17.01 10 21.26 13.39 8.24