Image for Hazloc Cable Glands for Non Armored Cable, Non-Metallic (Ex e/tb) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazloc Cable Glands for Non Armored Cable, Non-Metallic (Ex e/tb)

Bulletin Number:

  • HLY
  • Industry Standards:

    II2GD Ex e IIC Gb, Ex tb IIIC Db IP66/68 Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-7, IEC/ EN 60079-31 Ingress Protection: IP66/68 (EN60529) Certificate No.: IMQ 13 ATEX 010X / IECEx IMQ 13.0003X. Suitable for use in: • Zone 1 and 2, Gas Group IIC • Zone 21 and 22, Dust Group IIIC Other Approvals: EAC, INMETRO, DNV-GL
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Constructed of Polyamide 6 and available in various thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Application:

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Constructed of Polyamide 6 and available in various thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Features:

  • Suitable for non-armored cables in increased safety (ex e) and dust (ex tb) applications
  • Provide high level of protection and reliability in extreme environments with impact resistance of up to 7 Joules
  • All metric thread cable glands are packaged as kits. Each kit includes a chloroprene washer, a locknut and an earthtag
  • Specifications:

  • Available in polyamide 6 material with chloroprene seal
  • Available in Metric (M) and NPT (N) thread type
  • Operating temperature from -40 C to 70 C with chloroprene seal
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Material Qty. Size Clamping Range Dia. in. TL Min in. TD in. D2 Min in. H Minimum in. Seal
    Catalog Number Material Qty. Size Clamping Range Dia. in. TL Min in. TD in. D2 Min in. H Minimum in. Seal
    Polyamide 1 M16x1.5 0.24-0.39 0.39 0.63 0.98 0.85 Chloroprene
    Polyamide 1 M20x1.5 0.28-0.47 0.39 0.79 1.08 0.91 Chloroprene
    Polyamide 1 M25x1.5 0.47-0.67 0.39 0.98 1.28 1.06 Chloroprene
    Polyamide 1 M32x1.5 0.63-0.83 0.39 1.26 1.61 1.22 Chloroprene
    Polyamide 1 NPT3/8" 0.24-0.39 0.59 0.67 0.98 0.85 Chloroprene
    Polyamide 1 NPT1/2" 0.28-0.47 0.59 0.84 1.08 0.91 Chloroprene
    Polyamide 1 NPT3/4" 0.55-0.71 0.59 1.05 1.46 1.1 Chloroprene
    Polyamide 1 NPT1" 0.75-0.98 0.71 1.31 1.87 1.28 Chloroprene