Image for Hazloc Cable Glands for Non-Armored Cable (Ex d/e/tb) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazloc Cable Glands for Non-Armored Cable (Ex d/e/tb)

Bulletin Number:

  • HLY
  • Industry Standards:

    II2GD Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68 Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-1, IEC/ EN 60079-7, IEC/EN 60079-31, UL2225, CAN/CSA-C22.2 No.60079- 0, CAN/CSA-C22.2 No.60079-7, CAN/CSA-C22.2 No.60079-31 Ingress Protection: IP66/68 (EN60529) Certificate No.: IMQ 13 ATEX 018X / IECEx IMQ 13.0006X Suitable for use in: • Zone 1 and 2, Gas Group IIC • Zone 21 and 22, Dust Group IIIC UL Listing No: E474828. Suitable for use in: • Class I, Zone 1, AEx e IIC • Class I, Zone 2, AEx e IIC • Zone 22, AEX tc IIIC
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Application:

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various materials, thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Features:

  • Suitable for non-armored cables in flameproof (ex d), increased safety (ex e) and dust (ex tb) applications
  • Allow for a wider clamping range in a single gland with 3 levels of removable seals
  • All metric thread cable glands are packaged as kits. Each kit includes a chloroprene washer, a locknut and an earthtag
  • All NPT thread cable glands are packaged as kits. Each kit includes a locknut and an earthtag (except for NPT 3/8” cable glands which do not include locknuts or earthtags)
  • Specifications:

  • Available in Nickel-plated brass material with Chloroprene seal and 316L stainless steel material with Silicone seal
  • Available in Metric (M) and NPT (N) thread type
  • Operating temperature from -40 C to 80 C with chloroprene seal and -60 C to 80C with silicon seal in Ex d/e/tb application
  • Operating temperature from -40 C to 80 C with chloroprene seal and -60 C to 140 C with silicon seal in Ex e/tb application
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
    No Items available.