Image for Hazloc Cable Glands for Non Armored Cable, Non-Metallic (Ex e/tb) from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazloc Cable Glands for Non Armored Cable, Non-Metallic (Ex e/tb)

Catalog Number:  HIBMXEU32CWCL
Back To Product

Bulletin Number:

  • HLY
  • Model Code:

  • 30701
  • Industry Standards:

    II2GD Ex e IIC Gb, Ex tb IIIC Db IP66/68 Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-7, IEC/ EN 60079-31 Ingress Protection: IP66/68 (EN60529) Certificate No.: IMQ 13 ATEX 010X / IECEx IMQ 13.0003X. Suitable for use in: • Zone 1 and 2, Gas Group IIC • Zone 21 and 22, Dust Group IIIC Other Approvals: EAC, INMETRO, DNV-GL
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Constructed of Polyamide 6 and available in various thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Application:

    Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Constructed of Polyamide 6 and available in various thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.

    Features:

  • Suitable for non-armored cables in increased safety (ex e) and dust (ex tb) applications
  • Provide high level of protection and reliability in extreme environments with impact resistance of up to 7 Joules
  • All metric thread cable glands are packaged as kits. Each kit includes a chloroprene washer, a locknut and an earthtag
  • Specifications:

  • Available in polyamide 6 material with chloroprene seal
  • Available in Metric (M) and NPT (N) thread type
  • Operating temperature from -40 C to 70 C with chloroprene seal
  • Hazloc Cable Glands for Non Armored Cable, Non-Metallic (Ex e/tb)
    Catalog Number
    HIBMXEU32CWCL
    Material Polyamide
    Qty. 1
    Size M32x1.5
    Clamping Range Dia. in. 0.63-0.83
    TL Min in. 0.39
    TD in. 1.26
    D2 Min in. 1.61
    H Minimum in. 1.22
    Seal Chloroprene
    No accessories available.