Image for Hazardous Location Hole Seal from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazardous Location Hole Seal

Catalog Number:  EXAS125SS6
Back To Product

Bulletin Number:

  • HLY
  • Model Code:

  • 28785
  • Ship Wt. Std. Pkg. (lbs):

  • 0.0
  • Industry Standards:

    IECEx and ATEX Approvals Suitable for use on increased safety enclosures for ZONE 1 or ZONE 2 assemblies ATEX Directive 94/9/EC ATEX Ex e IIC Gb Ex tb IIIC Db IP 66 Sira 14ATEX3233U IECEx Ex e IIC Gb Ex tb IIIC Db IP 66 IECEx SIR 14.0073U UL 508A Component Recognized; Type 4, 4X,12, 3R; File No. E61997 cUR Component Recognized per CSA C22.2 No. 94; Type 4, 4X, 12, 3R; File No. 42186 NEMA/EEMAC Type 3R, 4, 4X, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals are made with a robust Type 316 stainless steel formed outer plate and a silicone rubber gasket to ensure a dust-, oil- and water-tight seal.

    Applications:

    Hazardous Location Hole Seals are designed to be used on Increased Safety (Ex e) enclosures in ATEX or IECEx Zone 1 or 2 hazardous areas. Certified to be used on metallic, non-painted enclosures, these hole seals are made with a robust Type 316 stainless steel formed outer plate and a silicone rubber gasket to ensure a dust-, oil- and water-tight seal. Designed to seal extra pushbutton holes, conduit openings and knockout openings, these self-centering hole seals are easy to install.

    Features:

  • Robust formed outer plates are made from Type 316 stainless steel with a brushed finish
  • Secure sealing with silicon rubber gasket to protect against water and dust ingress in extreme temperature applications ranging from -55 C (-67 F) to 180 C (356 F)
  • Seal pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water
  • Easy installation in enclosure cutouts with self-centering hole seals
  • Hole seals are available in metric and english standard hole sizes
  • Hazardous Location Hole Seal
    Catalog Number
    EXAS125SS6
    Fits 1-1/4-in. Conduit or M40
    Hole Dia. in. 1.574 - 1.673
    Assembly Dia. D in. 2.33
    No accessories available.