Image for Hazardous Location Door Switch from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Hazardous Location Door Switch

Catalog Number:  LEDHLSWITCH
Back To Product

Bulletin Number:

  • HLY
  • Model Code:

  • 27194
  • Ship Wt. Std. Pkg. (lbs):

  • 0.0
  • Interchangeable:

  • False
  • Industry Standards:

    Switch Rating Explosion-proof for Class 1, Division 2, Groups A, B, C, and D FM Approved to Standard Class 3600, 3615-1989
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    The Hazardous Location Door Switch is designed to be used with Hoffman Hazardous Location LED Lights in Class 1, Division 2 hazardous areas. The included hardware kit allows the door switch to easily be mounted and maintain the enclosure rating up to UL Type 4X. This versatile switch activates the LED light when the enclosure door is opened and can be mounted on any flange of the enclosure. The included five-foot connect cable allows ease of wiring to the enclosure back panel.

    Description:

    The Hazardous Location Door Switch is designed to be used with Hoffman Hazardous Location LED Lights in Class 1, Division 2 hazardous areas. The included hardware kit allows the door switch to easily be mounted and maintain the enclosure rating up to UL Type 4X. This versatile switch activates the LED light when the enclosure door is opened and can be mounted on any flange of the enclosure. The included five-foot connect cable allows ease of wiring to the enclosure back panel.
    Hazardous Location Door Switch
    Catalog Number
    LEDHLSWITCH
    Description Door Switch, C1D2
    Rated Current/Rated Voltage 5A / AC 250V; 0.25A / DC 250V
    Operating Temperature -4F (-20C) to 194F (90C)
    Max. load 5 Amps at 30 VDC
    No accessories available.