Image for Hazardous Location LED Light, CAN from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazardous Location LED Light, CAN

Bulletin Number:

  • HLY
  • Industry Standards:

    ETL Listed Class I Division 2, Groups A, B, C and D, T3 Conforms To CSA.22.2 No. 137, 213, 250 Standards Conforms To UL 844 & 1598 Standards Conforms to ISA-12.12-01 Maintains enclosure Type 4, 4X rating when properly installed
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Zonex Enclosures are designed and certified to meet ATEX Directive 94/9/EC as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications. Hoffman’s ATEX Ex e enclosures are not intended for use in explosion-proof or flame-proof applications.

    Applications:

    Hazardous Location LED CAN Light provides efficient indoor or outdoor illumination in hazardous environments. This light is ideal for Class 1, Division 2 hazardous areas. With a robust design, this light has a projected lifespan of 100,000 hours and superior lighting performance with minimal power consumption. This versatile, durable LED light provides mounting flexibility and is easy to install.

    Features:

  • Robust construction design for suitable outdoor applications; IP66
  • Minimum power consumption and superior lighting with 12-24 VDC power input
  • Maximum lighting with 469 lumens output
  • 360-degree rotation allows flexible and versatile mounting
  • Wide beam optics with 100-degree angle of illumination
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description VDC Amps Power W Lumens
    Catalog Number A in. B in. C in. Description VDC Amps Power W Lumens
    3.74 3.48 5.62 LED Light, CAN 12 - 24 .66A @ 12VDC, .35A @ 24VDC 7.9W @ 12VDC, 8.4W @ 24VDC 469