Image for Hazardous Location Breather Drains from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Hazardous Location Breather Drains

Bulletin Number:

  • HLY
  • Industry Standards:

    Ex e Breather Drains Certified for Zone 1 or 2 areas ATEX Sira 13ATEX3354U Ex e IIC Gb Ex tb IIIC Db IP66 IECEx IECEx SIR 13.0138U Ex e IIC Gb Ex tb IIIC Db IP66 cCSAus Certified Class 1 Zone 1, Ex e II, IP66, Type 4X NEMA/EEMAC Type 4, 4X IEC 60529, IP66 Maintain enclosure Type 4, 4X rating when properly installed Ex d Breather Drains Certified for Zone 1 or 2 areas ATEX ITS13ATEX17900X Ex d IIC Gb Ex e IIC Gb Ex tb IIIC Db IP66 IECEx IECEx ITS 13.0049X Ex d IIC Gb Ex e IIC Gb Ex tb IIIC Db IP66 NEMA/EEMAC Type 4, 4X IEC 60529, IP66 Maintain enclosure Type 4, 4X rating when properly installed
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Hazardous Location Breather Drains prevent moisture build-up within hazardous approved enclosures while maintaining enclosure UL Type rating. Drains are to be used when an enclosure is subject to fluctuations in temperature which can lead to the formation of condensation and a subsequent moisture build-up. These drains allow air within an enclosure to breathe with the surrounding atmosphere, preventing condensation and any potential damage to electrical equipment.

    Applications:

    Hazardous Location Breather Drains prevent moisture build-up within hazardous approved enclosures while maintaining enclosure UL Type rating. Drains are to be used when an enclosure is subject to fluctuations in temperature which can lead to the formation of condensation and a subsequent moisture build-up. These drains allow air within an enclosure to breathe with the surrounding atmosphere, preventing condensation and any potential damage to electrical equipment.

    Features:

  • Reduce corrosion that can limit the life of internal electrical and electronic components
  • Prevent condensation when installations are subject to fluctuations in temperature in hazardous locations
  • Effectively drain any water present within the enclosure
  • Minimize moisture build-up within the enclosure by allowing air in the enclosure to breathe with surrounding atmosphere
  • Position at the lowest point of an enclosure to ensure optimal draining of any moisture
  • Maintain enclosure’s UL Type rating when properly installed
  • Available for Increased Safety (Ex e) and Flameproof (Ex d) applications
  • Specifications:

  • Ex e Breather Drains:
  • Type 316 stainless steel with castellated nut and nitrile O-ring
  • 10mm thread length
  • Install in a clearance hole 0.5 to 1.0mm larger than major diameter, or in a tapped hole
  • Operating temperature of -58 F (-50 C) to 185 F (85 C)
  • Ex d Breather Drains:
  • Type 316 stainless steel with silicone O-ring
  • 16mm thread length
  • Install in a tapped hole
  • Operating temperature of -22 F (-30 C) to 302 F (150 C)
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Thread Type L in. D in.
    Catalog Number Thread Type L in. D in.
    M20 .99 1.13
    M25 1.30 1.41
    M20 .99 1.06
    M25 1.30 1.2