Image for Horizontal Separator from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Horizontal Separator

Bulletin Number:

  • A4GY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Horizontal Separator mounts onto side-mount accessory rails to divide the Fusion G7 into separate compartments. Galvanized 1.5-mm thick (16 gauge) steel. Mounting hardware provided.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number S in. Fits B x C in. W x D in.
    Catalog Number S in. Fits B x C in. W x D in.
    3.94 11.81 x 8.86 10.04 x 5.83
    2.95 15.75 x 7.87 13.98 x 4.84
    3.94 15.75 x 8.86 13.98 x 5.83
    2.95 19.68 x 7.87 17.91 x 4.84
    3.94 19.68 x 8.86 17.91 x 5.83
    4.92 19.68 x 9.84 17.91 x 6.81
    6.89 19.68 x 11.81 17.91 x 8.87
    3.94 23.62 x 8.86 21.85 x 5.83
    4.92 23.62 x 9.84 21.85 x 6.81
    7.78 23.62 x 12.80 21.85 x 9.76
    10.83 23.62 x 15.75 21.85 x 12.72
    6.89 32.50 x 11.81 29.72 x 8.78
    10.83 32.50 x 15.75 29.72 x 12.72
    7.87 35.43 x 12.50 33.66 x 9.76
    11.81 35.43 x 16.73 33.66 x 13.70