Image for Half-Height Side Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Half-Height Side Panel

Bulletin Number:

  • A4GY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Galvanized steel half-height side panels are 1.5-mm thick (16 gauge). Panel mounting hardware is furnished with the panel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number D x E in. Fits A x C in.
    Catalog Number D x E in. Fits A x C in.
    4.72 x 5.59 11.81 x 7.87
    4.72 x 6.57 11.81 x 8.86
    6.69 x 3.62 15.75 x 5.91
    6.69 x 6.57 15.75 x 8.86
    8.66 x 6.57 19.68 x 8.86
    8.66 x 9.53 19.68 x 11.81
    10.63 x 5.59 23.62 x 7.87
    10.63 x 6.57 23.62 x 8.86
    10.63 x 9.53 23.62 x 11.81
    10.63 x 10.51 11.81 x 12.76
    10.63 x 13.46 23.62 x 15.75
    12.60 x 7.56 27.56 x 9.84
    14.57 x 6.57 31.50 x 8.86
    14.57 x 9.53 31.50 x 11.81
    14.57 x 10.51 31.50 x 12.76
    14.57 x 14.45 31.50 x 16.73
    18.50 x 7.56 39.37 x 9.84
    18.50 x 9.53 39.37 x 11.81
    18.50 x 13.46 39.37 x 15.75
    22.44 x 9.53 47.24 x 11.81
    22.44 x 10.51 47.24 x 12.76
    22.44 x 13.46 47.24 x 15.75
    28.35 x 10.51 59.05 x 12.80
    28.35 x 14.45 59.05 x 16.73