Image for Half-Height Back Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Half-Height Back Panel

Bulletin Number:

  • A4GY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Galvanized steel half-height back panels. See table for thickness. M8 panel mounting nuts provided with 50-mm front-to-back side-mount accessory rails and side-mount accessory rail brackets.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits A x B in. D x E in. Thickness Gauge
    Catalog Number Fits A x B in. D x E in. Thickness Gauge
    11.81 x 11.81 4.72 x 10.04 16
    11.81 x 15.75 4.72 x 13.98 16
    15.75 x 11.81 6.69 x 10.01 16
    15.75 x 15.75 6.69 x 13.98 16
    15.75 x 23.62 6.69 x 21.85 16
    19.68 x 15.75 8.66 x 13.98 16
    19.68 x 19.68 8.66 x 17.91 16
    23.62 x 15.75 10.63 x 13.98 16
    23.62 x 19.68 10.63 x 17.91 16
    23.62 x 23.62 10.63 x 21.85 16
    23.62 x 32.50 10.63 x 29.72 16
    27.56 x 19.68 12.60 x 17.91 16
    31.50 x 23.62 14.57 x 21.85 16
    32.50 x 32.50 14.57 x 29.72 16
    39.37 x 23.62 18.50 x 21.85 16
    39.37 x 31.50 18.50 x 29.72 14
    47.24 x 31.50 22.44 x 29.72 14
    47.24 x 35.43 22.44 x 33.66 14
    59.05 x 35.43 28.35 x 33.66 14