Image for Gland Plate from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Gland Plate

Bulletin Number:

  • A4GY
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Constructed of 1.5-mm thick (16 gauge) steel and designed for use with Fusion G7 enclosures. Provides a removable cable egress and entry plate while maintaining IP/UL/CSA integrity of the enclosure. RAL 7035 textured, light-gray polyester powder paint finish. Foamin- place gasket, fasteners and instructions provided. Maintains IP66/UL/CSA Type 4 and 12 when properly installed on a Hoffman enclosure.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Cutout Size in. W x H in. W x H mm
    Catalog Number Cutout Size in. W x H in. W x H mm
    3.54 x 7.09 6.50 x 10.04 165 x 255
    3.54 x 11.02 6.50 x 13.98 165 x 355
    5.91 x 7.09 8.86 x 10.04 225 x 255
    5.91 x 11.02 8.86 x 13.98 225 x 355