Image for Full-Width Top and Bottom Mounting-Bracket Kit with Studs from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Full-Width Top and Bottom Mounting-Bracket Kit with Studs

Bulletin Number:

  • A4GY
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Use to mount Fusion G7 to a wall or another enclosure. Includes two 2.5-mm thick (12 gauge) steel external mounting brackets and mounting hardware. Finished with RAL 7035 textured light-gray polyester powder paint. Mounting brackets are required to maintain UL/CSA external mounting requirement.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits B in. L in. S in.
    Catalog Number Fits B in. L in. S in.
    11.81 11.65 10.31
    15.75 15.59 14.25
    19.68 19.53 18.19
    23.62 23.46 22.12
    31.50 31.34 30.00
    35.43 35.62 33.93