Image for Front and Back Vertical Accessory Mounting Rails from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Front and Back Vertical Accessory Mounting Rails

Bulletin Number:

  • A4GY
  • Finish:

  • Conductive
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Constructed of galvanized steel. Front rail is 2.0-mm thick (14 gauge) and back rail is 1.5-mm thick (16 gauge). Package includes two front and two back rails and mounting screws. Required for side-mount and adjustable-depth accessory installation.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits A in.
    Catalog Number Fits A in.
    11.81
    15.75
    19.68
    23.62
    27.56
    31.50
    39.37
    47.24
    59.05