Image for Aluminum Swing Panel from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Aluminum Swing Panel

Bulletin Number:

  • A4GY
  • Material:

  • Aluminum
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    2.5-mm (.100-in.) thick Aluminum Swing Panel provides a convenient way to install controls and instruments near the front of the Fusion G7 enclosure while providing access and security. Mounting hardware and 3-mm double-bit key included with panel.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Fits A x B in. H x W mm H x W in.
    Catalog Number Fits A x B in. H x W mm H x W in.
    15.75 x 11.81 315 x 233 12.40 x 9.16
    19.68 x 15.75 415 x 333 16.34 x 13.11
    19.68 x 19.68 415 x 433 16.34 x 17.05
    23.62 x 19.68 515 x 433 20.27 x 17.05
    23.62 x 23.62 515 x 533 20.27 x 20.98
    27.56 x 19.68 615 x 433 24.21 x 17.05
    32.50 x 23.62 715 x 533 28.15 x 20.98
    39.37 x 23.62 915 x 533 36.02 x 20.98
    39.37 x 31.50 915 x 733 36.02 x 28.86
    47.24 x 31.50 1115 x 733 28.24 x 28.86
    47.24 x 35.43 1115 x 833 28.24 x 32.80
    59.05 x 35.43 1415 x 833 55.71 x 32.80