Image for Filter Fan Shrouds, Type 3R from nVent | Hoffman
+ / - Hover over image to Zoom

Filter Fan Shrouds

Industry Standards:

UL 508A UL/cUL Listed; Type 3R; File No. E482010 Maintains UL/cUL Listed Type 3R and Type 12 rating when properly installed on a Type 3R or Type 12 enclosure
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Finish:

  • RAL 7035 light gray polyester powder coat paint on galvanized metal
  • ANSI 61 gray polyester powder coat paint on galvanized metal
  • Stainless Steel #304
  • Features:

  • Protects filter fan and exhaust grill from wind-driven rain and high-pressure hose water
  • Easy one person installation with simple back panel mounting
  • Easily accessed filter simplifies replacement
  • Low profile design
  • Provides Type 3R protections and maintains a Type 12 rating when used with an equivalent rated filter kit
  • Note:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
     
    Catalog Number Material Height (in.) Width (in.) Depth (in.)
    Catalog Number Material Height (in.) Width (in.) Depth (in.)
    RAL 7035 Galvanized 10.5 8.00 1.85
    ANSI 61 Galvanized 10.5 8.00 1.85
    Stainless Steel #304 10.5 8.00 1.85
    RAL 7035 GalvanizedGalvanized 15.0 12.00 3.81
    ANSI 61 Galvanized 15.0 12.00 3.81
    Stainless Steel #304 15.0 12.00 3.81
    RAL 7035 Galvanized 18.0 15.00 4.76
    ANSI 61 Galvanized 18.0 15.00 4.76
    Stainless Steel #304 18.0 15.00 4.76